INLET, PVPVP100 SAE-product-details

INLET, PVPVP100 SAE

11013078

Model code: SVSINILTSACS02100A8LM060S8LSALS5L000S5AS5LRS6L000000000000000000S5A57000MC0TVNK00900


Tools

Product specifications

Characteristic
Value
Description
Module TypeSStart Module
Valve FamilyAPVG100
Pump ConfigurationCClosed Center/Variable
Port Connection TypeSSAE [ISO 11926-1]
Shock Valve Facility0N/A
Pilot Pressure223 (PVHC)
Pressure Relief Valve1Both
LS Boost Facility0N/A
LS Dump Facility0N/A
Nominel FlowA8180
Continous System PressureL350
Maximum System Pressure PeaksM400
Inlet Compensator/Unloader0N/A
CF Out Nominel Flow660
PVPC Facility0N/A
Pump Port SizeS8#12 - 1 1/16-12 UN
Pump Port PlacementLLeft
Tank Port SizeSA#16 - 1 5/16-12 UN
Tank Port PlacementLLeft
LS Port SizeS5#6 - 9/16-18 UNF
LS Port PlacementLLeft
LX Port Size00N/A
LX Port Placement0N/A
Gauge Port Pilot Pressure SizeS5#6 - 9/16-18 UNF
Gauge Port Pilot Pres LocationAA
T0 Port SizeS5#6 - 9/16-18 UNF
T0 Port PlacementLLeft
T0 FacilityRT0 Required
CF Port SizeS6#8 - 3/4-16 UNF
CF Port PlacementLLeft
Gauge Port Pump Pressure Size00N/A
Pump Port Pressure Location0N/A
Gauge Port Tank Pressure Size00N/A
Tank Port Pressure Location0N/A
HPCO Port Size00N/A
HPCO Port Placement0N/A
Pilot Pressure Accumulator Por0N/A
Pilot Pressure Accumulator Por0N/A
Extra Pump Port Size00N/A
Extra Pump Port Placement0N/A
Extra Tank Port Size00N/A
Extra Tank Port Placement0N/A
Extra LS Port SizeS5#6 - 9/16-18 UNF
Extra LS Port PlacementAA
Width5757
Total length of the Tie Rod0000
Mounting Thread SizeMCM12
Tie Rod Type Left0N/A
Tie Rod Type RightTThreaded Hole
Left InterfaceVThreaded Ports
Right InterfaceNPVG100-Flat-T0
Bottom InterfaceKMounting Bracket
Top Interface0N/A
A Side Interface09Threaded Ports
B Side Interface00N/A
Full flow dump Facility0N/A
Pilot Dump Facility0N/A
Primer0N/A
Dynamic Response (Damping)0N/A
Additional Feature00N/A
Product Category1Standard Part
Marking0N/A
Ex Application0N/A
Certification00N/A
Customer Specific AttributesN/A
A Side Interface09Threaded Ports
Additional Feature00N/A
B Side Interface00N/A
Bottom InterfaceKMounting Bracket
Certification00N/A
CF Out Nominel Flow660
CF Port PlacementLLeft
CF Port SizeS6#8 - 3/4-16 UNF
Continous System PressureL350
Customer Specific AttributesN/A
Dynamic Response (Damping)0N/A
Ex Application0N/A
Extra LS Port PlacementAA
Extra LS Port SizeS5#6 - 9/16-18 UNF
Extra Pump Port Placement0N/A
Extra Pump Port Size00N/A
Extra Tank Port Placement0N/A
Extra Tank Port Size00N/A
Full flow dump Facility0N/A
Gauge Port Pilot Pres LocationAA
Gauge Port Pilot Pressure SizeS5#6 - 9/16-18 UNF
Gauge Port Pump Pressure Size00N/A
Gauge Port Tank Pressure Size00N/A
HPCO Port Placement0N/A
HPCO Port Size00N/A
Inlet Compensator/Unloader0N/A
Left InterfaceVThreaded Ports
LS Boost Facility0N/A
LS Dump Facility0N/A
LS Port PlacementLLeft
LS Port SizeS5#6 - 9/16-18 UNF
LS ReliefN/A
LX Port Placement0N/A
LX Port Size00N/A
Marking0N/A
Marking0N/A
Maximum System Pressure PeaksM400
Module TypeSStart Module
Mounting Thread SizeMCM12
Nominel FlowA8180
Pilot Dump Facility0N/A
Pilot Pressure223 (PVHC)
Pilot Pressure Accumulator Por0N/A
Pilot Pressure Accumulator Por0N/A
Port Connection TypeSSAE [ISO 11926-1]
Pressure Relief Valve1Both
Primer0N/A
Product Category1Standard Part
Product typeN/A
Pump ConfigurationCClosed Center/Variable
Pump Port PlacementLLeft
Pump Port Pressure Location0N/A
Pump Port SizeS8#12 - 1 1/16-12 UN
PVPC Facility0N/A
Right InterfaceNPVG100-Flat-T0
Shock Valve Facility0N/A
T0 FacilityRT0 Required
T0 Port PlacementLLeft
T0 Port SizeS5#6 - 9/16-18 UNF
Tank Port PlacementLLeft
Tank Port Pressure Location0N/A
Tank Port SizeSA#16 - 1 5/16-12 UN
Tie Rod Type Left0N/A
Tie Rod Type RightTThreaded Hole
Top Interface0N/A
Total length of the Tie Rod0000
Valve FamilyAPVG100
Width5757

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm