PVP32-INLET-BSP-CC-LSRV-T0-product-details

PVP32-INLET-BSP-CC-LSRV-T0

11030683

Model code: SVSINILTS1CB00100A5LM100B5TB5TB2B000000B2BR000B2A000000000000000B2B48048M8SS0KLT0000


Tools

Product specifications

Characteristic
Value
Description
Module TypeSStart Module
Valve Family1PVG16-48
Pump ConfigurationCClosed Center/Variable
Port Connection TypeBBSP [DIN 3852-2]
Shock Valve Facility0N/A
Pilot Pressure0N/A
Pressure Relief Valve1Both
LS Boost Facility0N/A
LS Dump Facility0N/A
Nominel FlowA5150
Continous System PressureL350
Maximum System Pressure PeaksM400
Inlet Compensator/Unloader110-16 bar @ 10-150 lpm
CF Out Nominel Flow0N/A
PVPC Facility0N/A
Pump Port SizeB5G3/4
Pump Port PlacementTTop
Tank Port SizeB5G3/4
Tank Port PlacementTTop
LS Port SizeB2G1/4
LS Port PlacementBB
LX Port Size00N/A
LX Port Placement0N/A
Gauge Port Pilot Pressure Size00N/A
Gauge Port Pilot Pres Location0N/A
T0 Port SizeB2G1/4
T0 Port PlacementBB
T0 FacilityRT0 Required
CF Port Size00N/A
CF Port Placement0N/A
Gauge Port Pump Pressure SizeB2G1/4
Pump Port Pressure LocationAA
Gauge Port Tank Pressure Size00N/A
Tank Port Pressure Location0N/A
HPCO Port Size00N/A
HPCO Port Placement0N/A
Pilot Pressure Accumulator Por0N/A
Pilot Pressure Accumulator Por0N/A
Extra Pump Port Size00N/A
Extra Pump Port Placement0N/A
Extra Tank Port Size00N/A
Extra Tank Port Placement0N/A
Extra LS Port SizeB2G1/4
Extra LS Port PlacementBB
Width4848
Total length of the Tie Rod04848
Mounting Thread SizeM8M8
Tie Rod Type LeftSThrough Hole
Tie Rod Type RightSThrough Hole
Left Interface0N/A
Right InterfaceKPVG32-Flat-T0
Bottom InterfaceLMounting Feet A/B
Top InterfaceTThreaded Ports
A Side Interface00N/A
B Side Interface00N/A
Full flow dump Facility0N/A
Pilot Dump Facility0N/A
PrimerQPassivation - Transparent
Dynamic Response (Damping)FFixed Orifice LS
Additional Feature00N/A
Product Category1Standard Part
Marking0N/A
Ex ApplicationAEx h I/II
Certification00N/A
Customer Specific AttributesN/A
LS ReliefN/A
Marking0N/A
Product TypeN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm