Product specifications
Characteristic | Value | Description |
---|---|---|
Module Type | S | Start Module |
Valve Family | 1 | PVG16-48 |
Pump Configuration | O | Open Center/Fixed Displaceme |
Port Connection Type | M | Metric [ISO 6149-1] |
Shock Valve Facility | 0 | N/A |
Pilot Pressure | 1 | 13.5 (PVE) |
Pressure Relief Valve | 1 | Both |
LS Boost Facility | 0 | N/A |
LS Dump Facility | 0 | N/A |
Nominel Flow | A5 | 150 |
Continous System Pressure | L | 350 |
Maximum System Pressure Peaks | M | 400 |
Inlet Compensator/Unloader | 1 | 10-16 bar @ 10-150 lpm |
CF Out Nominel Flow | 0 | N/A |
PVPC Facility | 1 | Yes |
Pump Port Size | M8 | M27x2 |
Pump Port Placement | T | Top |
Tank Port Size | M8 | M27x2 |
Tank Port Placement | T | Top |
LS Port Size | M4 | M14x1.5 |
LS Port Placement | B | B |
LX Port Size | 00 | N/A |
LX Port Placement | 0 | N/A |
Gauge Port Pilot Pressure Size | 00 | N/A |
Gauge Port Pilot Pres Location | 0 | N/A |
T0 Port Size | M4 | M14x1.5 |
T0 Port Placement | B | B |
T0 Facility | R | T0 Required |
CF Port Size | 00 | N/A |
CF Port Placement | 0 | N/A |
Gauge Port Pump Pressure Size | M4 | M14x1.5 |
Pump Port Pressure Location | A | A |
Gauge Port Tank Pressure Size | 00 | N/A |
Tank Port Pressure Location | 0 | N/A |
HPCO Port Size | 00 | N/A |
HPCO Port Placement | 0 | N/A |
Pilot Pressure Accumulator Por | 00 | N/A |
Pilot Pressure Accumulator Por | 0 | N/A |
Extra Pump Port Size | 00 | N/A |
Extra Pump Port Placement | 0 | N/A |
Extra Tank Port Size | 00 | N/A |
Extra Tank Port Placement | 0 | N/A |
Extra LS Port Size | 00 | N/A |
Extra LS Port Placement | 0 | N/A |
Width | 48 | 48 |
Tie Rod Length | 048 | 48 |
Mounting Thread Size | M8 | M8 |
Tie Rod Type Left | S | Through Hole |
Tie Rod Type Right | S | Through Hole |
Left Interface | 0 | N/A |
Right Interface | K | PVG32-Flat-T0 |
Bottom Interface | L | Mounting Feet A/B |
Top Interface | T | Threaded Ports |
A Side Interface | 00 | N/A |
B Side Interface | 00 | N/A |
Full flow dump Facility | 0 | N/A |
Pilot Dump Facility | 0 | N/A |
Primer | Q | Passivation - Transparent |
Dynamic Response (Damping) | F | Fixed Orifice LS |
Additional Feature | 00 | N/A |
Product Category | 1 | Standard Part |
Marking | 0 | N/A |
Ex Application | A | Ex h I/II |
Certification | 00 | N/A |
Customer Specific Attributes | N/A | |
LS Relief | N/A | |
Marking | 0 | N/A |
Product type | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |