Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | M | Mid Module |
| Valve Family | A | PVG100 |
| Pump Configuration | C | Closed Center/Variable |
| Port Connection Type | E | Flange/BSP [DIN 3852-2] |
| Shock Valve Facility | 0 | N/A |
| Pilot Pressure | 1 | 13.5 (PVE) |
| Pressure Relief Valve | 1 | Both |
| LS Boost Facility | 0 | N/A |
| LS Dump Facility | 0 | N/A |
| Nominel Flow | D0 | 400 |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | M | 400 |
| Inlet Compensator/Unloader | 0 | N/A |
| CF Out Nominel Flow | 0 | N/A |
| PVPC Facility | 0 | N/A |
| Pump Port Size | PA | ISO6162-1 P32M (1-1/4") |
| Pump Port Placement | T | Top |
| Tank Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| LS Port Size | B2 | G1/4 |
| LS Port Placement | B | B |
| LX Port Size | 00 | N/A |
| LX Port Placement | 0 | N/A |
| Gauge Port Pilot Pressure Size | B2 | G1/4 |
| Gauge Port Pilot Pres Location | A | A |
| T0 Port Size | B2 | G1/4 |
| T0 Port Placement | A | A |
| T0 Facility | R | T0 Required |
| CF Port Size | 00 | N/A |
| CF Port Placement | 0 | N/A |
| Gauge Port Pump Pressure Size | B2 | G1/4 |
| Pump Port Pressure Location | B | B |
| Gauge Port Tank Pressure Size | 00 | N/A |
| Tank Port Pressure Location | 0 | N/A |
| HPCO Port Size | 00 | N/A |
| HPCO Port Placement | 0 | N/A |
| Pilot Pressure Accumulator Por | 0 | N/A |
| Pilot Pressure Accumulator Por | 0 | N/A |
| Extra Pump Port Size | 00 | N/A |
| Extra Pump Port Placement | 0 | N/A |
| Extra Tank Port Size | 00 | N/A |
| Extra Tank Port Placement | 0 | N/A |
| Extra LS Port Size | 00 | N/A |
| Extra LS Port Placement | 0 | N/A |
| Width | 85 | 85 |
| Total length of the Tie Rod | 000 | 0 |
| Mounting Thread Size | MC | M12 |
| Tie Rod Type Left | T | Threaded Hole |
| Tie Rod Type Right | T | Threaded Hole |
| Left Interface | N | PVG100-Flat-T0 |
| Right Interface | N | PVG100-Flat-T0 |
| Bottom Interface | L | Mounting Feet A/B |
| Top Interface | F | Flange |
| A Side Interface | 09 | Threaded Ports |
| B Side Interface | 09 | Threaded Ports |
| Full flow dump Facility | 0 | N/A |
| Pilot Dump Facility | 0 | N/A |
| Primer | Q | Passivation - Transparent |
| Dynamic Response (Damping) | 0 | N/A |
| Additional Feature | 00 | N/A |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| Customer Specific Attributes | N/A | |
| Inquiry Tracking Number | 2012100300 | 2012100300 |
| LS Relief | N/A | |
| Marking | 0 | N/A |
| Pre R2 Number | N/A | |
| Product type | N/A | |
| SAME AS MATERIAL | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |