HIC INLET MODULE-product-details

HIC INLET MODULE

11217643

Model code: SVSCUSTS2LMMCR0D0000000XPGTPATS5R00000020000000T0SQ1000000P,T,LS,T0,M


Tools

Product specifications

Characteristic
Value
Description
Module TypeSStart Module
Valve Family2PVG128-256
Port Connection TypeSSAE [ISO 11926-1]
Shock Valve Facility0N/A
Pilot Pressure223 (PVHC)
Continous System PressureL350
Maximum System Pressure PeaksM400
Pump Port SizePAISO6162-1 P32M (1-1/4")
Pump Port PlacementTTop
Tank Port SizePGISO6162-2 P38M (1-1/2")
Tank Port PlacementTTop
LS Port SizeS5#6 - 9/16-18 UNF
LS Port PlacementRRight
T0 FacilityRT0 Required
WidthD0102
Mounting Thread SizeMCM12
Tie Rod Type Left0N/A
Tie Rod Type RightTThreaded Hole
Left Interface0N/A
Right InterfaceSPVG256-Flat-T0
PrimerQPassivation - Transparent
Product Category1Standard Part
Marking0N/A
Ex Application0N/A
Certification00N/A
Customer Specific AttributesP,T,LS,T0,MP,T,LS,T0,M
A Port Placement0N/A
B Port Placement0N/A
Connector Direction0N/A
Connector Type0N/A
Control Signal0N/A
Fault Reaction & Recovery0N/A
Flow of the module00N/A
Inquiry Tracking Number20160104712016010471
IP Rating0N/A
Left Tie Rod Length0000
Marking0N/A
Pilot flow of the module00N/A
Placement of the Work Port A0N/A
Placement of the Work Port B0N/A
Pre R2 NumberN/A
Pressure Setting000N/A
PRESSURE SETTING000N/A
Product TypeN/A
Right Tie Rod Length0000
SAME AS MATERIALN/A
Size of Work Port A00N/A
Size of Work Port B00N/A
Voltage0N/A
Voltage0N/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm