Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | M | Mid Module |
| Valve Family | 2 | PVG128-256 |
| Port Connection Type | 0 | N/A |
| Shock Valve Facility | 0 | N/A |
| Pilot Pressure | 0 | N/A |
| LS Dump Facility | N/A | |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | M | 400 |
| Inlet Compensator/Unloader | 3 | 16-28 bar @ 10-600 lpm |
| Tank Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| T0 Facility | C | T0 Compatible |
| Width | 68 | 68 |
| Mounting Thread Size | 00 | N/A |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Left Interface | T | PVG256-Oring-T0 |
| Right Interface | S | PVG256-Flat-T0 |
| Bottom Interface | 0 | N/A |
| Top Interface | 0 | N/A |
| Full flow dump Facility | H | PVPD128 Cavity |
| Primer | Q | Passivation - Transparent |
| Dynamic Response (Damping) | L | Orifice Check LS |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | A | Ex h I/II |
| Certification | 00 | N/A |
| Additional Feature 1 | FF | Full Flow Dump Facility |
| Additional Feature 2 | CC | CC/OC Selector |
| Additional Feature 3 | 00 | N/A |
| Additional Feature 4 | 00 | N/A |
| Left Tie Rod Length | 068 | 68 |
| LS Relief | 1 | Yes (Integrated) |
| Marking | 0 | N/A |
| Material | N | Iron Nodular Cast |
| Material | N | Iron Nodular Cast |
| Product Type | N/A | |
| Right Tie Rod Length | 068 | 68 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |