PVPV32-INLET-SAE-PPRV-T0-product-details

PVPV32-INLET-SAE-PPRV-T0

11324836

Model code: SVSINILTS1CS0B000B0IJ000S8TS8TS3B000S5LS5LR000000000000S5B00000000048048M8SS0KLT0000


Tools

Product specifications

Characteristic
Value
Description
Module TypeSStart Module
Valve Family1PVG16-48
Pump ConfigurationCClosed Center/Variable
Port Connection TypeSSAE [ISO 11926-1]
Shock Valve Facility0N/A
Pilot PressureB34
LS Boost Facility0N/A
LS Dump Facility0N/A
Nominel FlowB0200
Continous System PressureI250
Maximum System Pressure PeaksJ280
Inlet Compensator/Unloader0N/A
CF Out Nominel Flow0N/A
PVPC Facility0N/A
Pump Port SizeS8#12 - 1 1/16-12 UN
Pump Port PlacementTTop
Tank Port SizeS8#12 - 1 1/16-12 UN
Tank Port PlacementTTop
LS Port SizeS3#4 - 7/16-20 UNF
LS Port PlacementBB
LX Port Size00N/A
LX Port Placement0N/A
Gauge Port Pilot Pressure SizeS5#6 - 9/16-18 UNF
Gauge Port Pilot Pres LocationLLeft
T0 Port SizeS5#6 - 9/16-18 UNF
T0 Port PlacementLLeft
T0 FacilityRT0 Required
CF Port Size00N/A
CF Port Placement0N/A
Gauge Port Pump Pressure Size00N/A
Pump Port Pressure Location0N/A
Gauge Port Tank Pressure Size00N/A
Tank Port Pressure Location0N/A
HPCO Port Size00N/A
HPCO Port Placement0N/A
Pilot Pressure Accumulator PorS5#6 - 9/16-18 UNF
Pilot Pressure Accumulator PorBB
Extra Pump Port Size00N/A
Extra Pump Port Placement0N/A
Extra Tank Port Size00N/A
Extra Tank Port Placement0N/A
Extra LS Port Size00N/A
Extra LS Port Placement0N/A
Width4848
Total length of the Tie Rod04848
Mounting Thread SizeM8M8
Tie Rod Type LeftSThrough Hole
Tie Rod Type RightSThrough Hole
Left Interface0N/A
Right InterfaceKPVG32-Flat-T0
Bottom InterfaceLMounting Feet A/B
Top InterfaceTThreaded Ports
A Side Interface00N/A
B Side Interface00N/A
Full flow dump Facility0N/A
Pilot Dump Facility0N/A
PrimerQPassivation - Transparent
Dynamic Response (Damping)0N/A
Additional Feature00N/A
Product Category4Cust. Specific
Ex ApplicationAEx h I/II
Certification00N/A
Customer Specific Attributes00
LS Relief0No
Marking0N/A
Product TypeSVS_INLTInlet Module

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm