Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | S | Start Module |
| Valve Family | A | PVG100 |
| Pump Configuration | O | Open Center/Fixed Displaceme |
| Port Connection Type | B | BSP [DIN 3852-2] |
| Shock Valve Facility | 0 | N/A |
| Pilot Pressure | 1 | 13.5 (PVE) |
| Pressure Relief Valve | 1 | Both |
| LS Boost Facility | 0 | N/A |
| LS Dump Facility | N/A | |
| Nominel Flow | B5 | 250 |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | M | 400 |
| Inlet Compensator/Unloader | 6 | 14-18 bar @ 10-300 lpm |
| CF Out Nominel Flow | 0 | N/A |
| PVPC Facility | 1 | Yes |
| Pump Port Size | B6 | G1 |
| Pump Port Placement | T | Top |
| Tank Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| LS Port Size | B2 | G1/4 |
| LS Port Placement | A | A |
| LX Port Size | 00 | N/A |
| LX Port Placement | 0 | N/A |
| Gauge Port Pilot Pressure Size | 00 | N/A |
| Gauge Port Pilot Pres Location | 0 | N/A |
| T0 Port Size | B2 | G1/4 |
| T0 Port Placement | B | B |
| T0 Facility | R | T0 Required |
| CF Port Size | 00 | N/A |
| CF Port Placement | 0 | N/A |
| Gauge Port Pump Pressure Size | B2 | G1/4 |
| Pump Port Pressure Location | T | Top |
| Gauge Port Tank Pressure Size | 00 | N/A |
| Tank Port Pressure Location | 0 | N/A |
| HPCO Port Size | 00 | N/A |
| HPCO Port Placement | 0 | N/A |
| Pilot Pressure Accumulator Por | B2 | G1/4 |
| Pilot Pressure Accumulator Por | B | B |
| Extra Pump Port Size | 00 | N/A |
| Extra Pump Port Placement | 0 | N/A |
| Extra Tank Port Size | 00 | N/A |
| Extra Tank Port Placement | 0 | N/A |
| Extra LS Port Size | 00 | N/A |
| Extra LS Port Placement | 0 | N/A |
| Width | 67 | 67 |
| Total length of the Tie Rod | 000 | 0 |
| Mounting Thread Size | MC | M12 |
| Tie Rod Type Left | 0 | N/A |
| Tie Rod Type Right | T | Threaded Hole |
| Left Interface | 0 | N/A |
| Right Interface | N | PVG100-Flat-T0 |
| Bottom Interface | L | Mounting Feet A/B |
| Top Interface | T | Threaded Ports |
| A Side Interface | 09 | Threaded Ports |
| B Side Interface | 09 | Threaded Ports |
| Full flow dump Facility | D | PVPD120 Cavity |
| Pilot Dump Facility | 0 | N/A |
| Primer | Q | Passivation - Transparent |
| Dynamic Response (Damping) | 7 | M10 Orifice .4 LS |
| Additional Feature | 00 | N/A |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| Customer Specific Attributes | 0 | 0 |
| LS Relief | 1 | Yes (Integrated) |
| Marking | 0 | N/A |
| Product Type | SVS_INLT | Inlet Module |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |