INLET, PVPV 100-product-details

INLET, PVPV 100

161B5541

Model code: SVSINILTSACS01100B5LM001SAT000S5A000S5BS5BR000S5T000000S5B00000000057000MC0T0NLT0909


Tools

Product specifications

Characteristic
Value
Description
Module TypeSStart Module
Valve FamilyAPVG100
Pump ConfigurationCClosed Center/Variable
Port Connection TypeSSAE [ISO 11926-1]
Shock Valve Facility0N/A
Pilot Pressure113.5 (PVE)
Pressure Relief Valve1Both
LS Boost Facility0N/A
LS Dump FacilityN/A
Nominel FlowB5250
Continous System PressureL350
Maximum System Pressure PeaksM400
Inlet Compensator/Unloader0N/A
CF Out Nominel Flow0N/A
PVPC Facility1Yes
Pump Port SizeSA#16 - 1 5/16-12 UN
Pump Port PlacementTTop
Tank Port Size00N/A
Tank Port Placement0N/A
LS Port SizeS5#6 - 9/16-18 UNF
LS Port PlacementAA
LX Port Size00N/A
LX Port Placement0N/A
Gauge Port Pilot Pressure SizeS5#6 - 9/16-18 UNF
Gauge Port Pilot Pres LocationBB
T0 Port SizeS5#6 - 9/16-18 UNF
T0 Port PlacementBB
T0 FacilityRT0 Required
CF Port Size00N/A
CF Port Placement0N/A
Gauge Port Pump Pressure SizeS5#6 - 9/16-18 UNF
Pump Port Pressure LocationTTop
Gauge Port Tank Pressure Size00N/A
Tank Port Pressure Location0N/A
HPCO Port Size00N/A
HPCO Port Placement0N/A
Pilot Pressure Accumulator PorS5#6 - 9/16-18 UNF
Pilot Pressure Accumulator PorBB
Extra Pump Port Size00N/A
Extra Pump Port Placement0N/A
Extra Tank Port Size00N/A
Extra Tank Port Placement0N/A
Extra LS Port Size00N/A
Extra LS Port Placement0N/A
Width5757
Total length of the Tie Rod0000
Mounting Thread SizeMCM12
Tie Rod Type Left0N/A
Tie Rod Type RightTThreaded Hole
Left Interface0N/A
Right InterfaceNPVG100-Flat-T0
Bottom InterfaceLMounting Feet A/B
Top InterfaceTThreaded Ports
A Side Interface09Threaded Ports
B Side Interface09Threaded Ports
Full flow dump Facility0N/A
Pilot Dump Facility3SDC08-3
PrimerQPassivation - Transparent
Dynamic Response (Damping)0N/A
Additional Feature00N/A
Product Category1Standard Part
Marking0N/A
Ex Application0N/A
Certification00N/A
Customer Specific AttributesN/A
A Side Interface09Threaded Ports
Additional Feature00N/A
B Side Interface09Threaded Ports
Bottom InterfaceLMounting Feet A/B
Certification00N/A
CF Out Nominel Flow0N/A
CF Port Placement0N/A
CF Port Size00N/A
Continous System PressureL350
Customer Specific AttributesN/A
Dynamic Response (Damping)0N/A
Ex Application0N/A
Extra LS Port Placement0N/A
Extra LS Port Size00N/A
Extra Pump Port Placement0N/A
Extra Pump Port Size00N/A
Extra Tank Port Placement0N/A
Extra Tank Port Size00N/A
Full flow dump Facility0N/A
Gauge Port Pilot Pres LocationBB
Gauge Port Pilot Pressure SizeS5#6 - 9/16-18 UNF
Gauge Port Pump Pressure SizeS5#6 - 9/16-18 UNF
Gauge Port Tank Pressure Size00N/A
HPCO Port Placement0N/A
HPCO Port Size00N/A
Inlet Compensator/Unloader0N/A
Left Interface0N/A
LS Boost Facility0N/A
LS Dump FacilityN/A
LS Port PlacementAA
LS Port SizeS5#6 - 9/16-18 UNF
LS ReliefN/A
LX Port Placement0N/A
LX Port Size00N/A
Marking0N/A
Marking0N/A
Maximum System Pressure PeaksM400
Module TypeSStart Module
Mounting Thread SizeMCM12
Nominel FlowB5250
Pilot Dump Facility3SDC08-3
Pilot Pressure113.5 (PVE)
Pilot Pressure Accumulator PorBB
Pilot Pressure Accumulator PorS5#6 - 9/16-18 UNF
Port Connection TypeSSAE [ISO 11926-1]
Pressure Relief Valve1Both
PrimerQPassivation - Transparent
Product Category1Standard Part
Product TypeN/A
Pump ConfigurationCClosed Center/Variable
Pump Port PlacementTTop
Pump Port Pressure LocationTTop
Pump Port SizeSA#16 - 1 5/16-12 UN
PVPC Facility1Yes
Right InterfaceNPVG100-Flat-T0
Shock Valve Facility0N/A
T0 FacilityRT0 Required
T0 Port PlacementBB
T0 Port SizeS5#6 - 9/16-18 UNF
Tank Port Placement0N/A
Tank Port Pressure Location0N/A
Tank Port Size00N/A
Tie Rod Type Left0N/A
Tie Rod Type RightTThreaded Hole
Top InterfaceTThreaded Ports
Total length of the Tie Rod0000
Valve FamilyAPVG100
Width5757

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm