Mechanical actuation-product-category

Mechanical actuation

A spool can be operated in a variety of ways to control a work function. Our standard valve designs support direct manual spool control and the easy integration of other means of electric and hydraulic actuation.

Features and benefits 

  • Cover with spool link for manual control or emergency override
  • Lever (optional)
  • Mechanical max spool stroke limitation screws (optional)
  • Detent for purely manually actuated sections
  • Connection for hydraulic joystick control of sectionCover with spool link for manual control or emergency override

Applications

  • Agriculture
  • Construction
  • Material handling
  • Road building
  • Forestry
  • Cranes
  • Mining
  • Municipal vehicles
  • Marine 

Specifications

Variant

PVM (standard)

PVML

PVMR

PVMF

PVH

Actuation method

Manual lever

Spring cover

Friction detent

Float detent

Hydraulic joystick

For more information, see PVG 32 Technical Information, PVG 100 Technical Information, and PVG 128/256 Technical Information.