PVBS16-SPOOL-C40/F40/F25/C25-FLB-ASM-PVE
11109647
Model code: SVSSPOL0A40402525FF0F0FBB2PP3X6B55TP007000CS0
Recommended replacement: 11274485
Product specifications
Characteristic | Value | Description |
---|---|---|
Spool Interface | 0A | PVB16 |
A->T Flow Rate | 40 | 40 |
P-> A Flow Rate | 40 | 40 |
P-> B Flow Rate | 25 | 25 |
B->T Flow Rate | 25 | 25 |
A->T Control Type | F | Flow |
P->A Control Type | F | Flow |
Pressure Control P->A | 0 | N/A |
P->B Control Type | F | Flow |
Pressure Control P->B | 0 | N/A |
B->T Control Type | F | Flow |
A->T Function in Neutral | B | Blocked (Closed) |
B->T Function in Neutral | B | Blocked (Closed) |
Spool Deadband | 2 | 1.2 |
Spool Characteristic A | P | Progressive |
Spool Characteristic B | P | Progressive |
Pilot Pressure Neutral | 3 | 3.0 bar |
Pilot Pressure Full Stroke | X | 5.5 bar |
Nominal Diameter | S | Standard |
Minimum Float Position | 6 | 6 |
Float Direction | B | B Port |
Nominel Max Position A | 5 | 5 |
Nominel Max Position B | 5 | 5 |
Spool Option A | T | Tensionbar |
Spool Option B | P | Plug |
Product Category | 1 | Standard Part |
Primer | 0 | N/A |
Marking | 0 | N/A |
Ex Application | 0 | N/A |
Certification | CS | ISO13849 Compliant |
Spool Data | 0 | N/A |
Marking | 0 | N/A |
Product type | N/A | |
Spool Deadband | 1.2 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |