Product specifications
Characteristic | Value | Description |
---|---|---|
Spool Interface | 0O | PVSKMS32 Old |
Spool Option A | T | Tensionbar |
Spool Option B | P | Plug |
Product Category | 5 | Obsolete |
Primer | Q | Passivation - Transparent |
Marking | 0 | N/A |
Ex Application | A | Ex h I/II |
Certification | CS | ISO13849 Compliant |
Activation Method | H | Hydraulic |
Function in Neutral Position | B | Blocked (Closed) |
HPCO Config | OC | HPCO OC |
HPCO Flow | 40 | 40 |
HPCO Spool Characteristic | F | ON/OFF |
Manual Override Direction | 0 | N/A |
Marking | 0 | N/A |
P2 Spool Characteristic | F | ON/OFF |
Product type | N/A | |
Pump Configuration | B | Open Center/Closed Center |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |