Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pilot Pressure Neutral | 0 | N/A |
| Pilot Pressure Full Stroke | 0 | N/A |
| Minimum Float Position | 0 | N/A |
| Float Direction | 0 | N/A |
| Product Category | 1 | Standard Part |
| Primer | 0 | N/A |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| A Port Placement | 0 | N/A |
| B Port Placement | 0 | N/A |
| CAN Protocol | 0 | N/A |
| Coil Power | 0 | N/A |
| Connector Direction | U | 90 (Up) |
| Connector Type | G | 2x2 Deutsch - DT04 |
| Control Signal | 0 | N/A |
| De-Stroke Reaction A | 0 | N/A |
| De-Stroke Reaction B | 0 | N/A |
| Digital Type | 0 | N/A |
| Disable Function | 0 | N/A |
| Extra Function | 0 | N/A |
| Fault Reaction & Recovery | 0 | N/A |
| Hysteresis | 0 | N/A |
| IP Rating | 7 | IP67 |
| Length | 117 | 117 |
| Manual Override | 0 | N/A |
| Marking | 0 | N/A |
| Max Oil Consump. Steady State | 0 | 0 l/min |
| Max Oil Consumption | 0 | 0 l/min |
| Maximum System Pressure Peaks | D | 65 |
| Nominel A Stroke | 5 | 5 |
| Nominel B Stroke | 5 | 5 |
| On-Stroke Response A | 0 | N/A |
| On-Stroke Response B | 0 | N/A |
| Output Signal | 0 | N/A |
| Outward Side Interface | 00 | N/A |
| Pilot Pressure | 0 | N/A |
| Port Connection Type | 0 | N/A |
| Port Size | 00 | N/A |
| Product Type | N/A | |
| PVDI connector coding | 0 | N/A |
| Resolution | 0 | N/A |
| Valve Side Interface | 0G | EVME O-Ring |
| Voltage | 2 | 12 |
| Voltage | 2 | 12 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |