Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product Category | 1 | Standard Part |
| Primer | 0 | N/A |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| Activation Method | 0 | N/A |
| Float Facility | 1 | Yes |
| Interface For Manual Lever | 0 | N/A |
| Manual Override | 0 | N/A |
| Marking | 0 | N/A |
| Matching Spool Accessory | S | Spring Package |
| Material | A | Aluminium |
| Material | A | Aluminium |
| Maximum System Pressure Peaks | D | 65 |
| Nominel A Stroke | 7 | 7 |
| Nominel B Stroke | 7 | 7 |
| Port Connection Type | 0 | N/A |
| Port Size | 00 | N/A |
| Product Type | N/A | |
| Tamperproof | 0 | N/A |
| Valve Side Interface | 0G | EVME O-Ring |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |