Product specifications
Characteristic | Value | Description |
---|---|---|
Spool Interface | 0M | PVSKMS32 |
Spool Option A | P | Plug |
Spool Option B | J | Tensionbar-PVML-Push |
Product Category | 1 | Standard Part |
Primer | Q | Passivation - Transparent |
Marking | 0 | N/A |
Ex Application | A | Ex h I/II |
Certification | CS | ISO13849 Compliant |
Activation Method | E | Electrical |
Function in Neutral Position | B | Blocked (Closed) |
HPCO Config | CC | HPCO CC |
HPCO Flow | B0 | 200 |
HPCO Spool Characteristic | E | Proportional HPCO |
Manual Override Direction | 1 | Pull |
Marking | 0 | N/A |
P2 Spool Characteristic | E | ON/OFF + Emergency |
Product type | SVS_PSKS | PVSK Spool |
Pump Configuration | B | Open Center/Closed Center |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |