Product specifications
Characteristic | Value |
|---|---|
| Spool Interface | PVB32 |
| A->T Flow Rate | 10 |
| P-> A Flow Rate | 65 |
| P-> B Flow Rate | 0 |
| B->T Flow Rate | 0 |
| A->T Control Type | Flow |
| P->A Control Type | Pressure |
| Pressure Control P->A | 25-300 bar Constant |
| P->B Control Type | N/A |
| Pressure Control P->B | N/A |
| B->T Control Type | N/A |
| A->T Function in Neutral | Blocked (Closed) |
| B->T Function in Neutral | N/A |
| Spool Deadband | 0.8 |
| Spool Characteristic A | Linear |
| Spool Characteristic B | N/A |
| Pilot Pressure Neutral | 4.0 bar |
| Pilot Pressure Full Stroke | 5.5 bar |
| Nominal Diameter | Standard |
| Minimum Float Position | N/A |
| Float Direction | N/A |
| Nominel Max Position A | 7.2 |
| Nominel Max Position B | N/A |
| Spool Option A | Tensionbar |
| Spool Option B | Plug |
| Product Category | Restricted Part |
| Primer | N/A |
| Marking | N/A |
| Ex Application | N/A |
| Certification | ISO13849 Compliant |
| Spool Data | N/A |
| Marking | N/A |
| Product Type | N/A |
| Spool Deadband | 0.8 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |