Product specifications
Characteristic | Value |
|---|---|
| Spool Interface | PVBO32 LS Shuttle |
| A->T Flow Rate | 12.5 |
| P-> A Flow Rate | 25 |
| P-> B Flow Rate | 25 |
| B->T Flow Rate | 12.5 |
| A->T Control Type | Flow |
| P->A Control Type | Flow |
| Pressure Control P->A | N/A |
| P->B Control Type | Flow |
| Pressure Control P->B | N/A |
| B->T Control Type | Flow |
| A->T Function in Neutral | Blocked (Closed) |
| B->T Function in Neutral | Blocked (Closed) |
| Spool Deadband | 1.5 |
| Spool Characteristic A | Progressive |
| Spool Characteristic B | Progressive |
| Pilot Pressure Neutral | N/A |
| Pilot Pressure Full Stroke | N/A |
| Nominal Diameter | Standard |
| Minimum Float Position | N/A |
| Float Direction | N/A |
| Nominel Max Position A | 7 |
| Nominel Max Position B | 7 |
| Spool Option A | Tang |
| Spool Option B | Spring package w/ seal plate |
| Product Category | Standard Part |
| Primer | N/A |
| Marking | N/A |
| Ex Application | N/A |
| Certification | ISO13849 Compliant |
| Spool Data | N/A |
| Marking | N/A |
| Product type | N/A |
| Spool Deadband | 1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |