Product specifications
Characteristic | Value | Description |
---|---|---|
Spool Interface | 0I | PVB32 LS Shuttle |
A->T Flow Rate | A3 | 130 |
P-> A Flow Rate | A3 | 130 |
P-> B Flow Rate | A3 | 130 |
B->T Flow Rate | A3 | 130 |
A->T Control Type | F | Flow |
P->A Control Type | F | Flow |
Pressure Control P->A | 0 | N/A |
P->B Control Type | F | Flow |
Pressure Control P->B | 0 | N/A |
B->T Control Type | F | Flow |
A->T Function in Neutral | B | Blocked (Closed) |
B->T Function in Neutral | B | Blocked (Closed) |
Spool Deadband | 5 | 1.5 |
Spool Characteristic A | P | Progressive |
Spool Characteristic B | P | Progressive |
Pilot Pressure Neutral | 4 | 4.0 bar |
Pilot Pressure Full Stroke | X | 5.5 bar |
Nominal Diameter | S | Standard |
Minimum Float Position | 0 | N/A |
Float Direction | 0 | N/A |
Nominel Max Position A | L | 7.2 |
Nominel Max Position B | L | 7.2 |
Spool Option A | T | Tensionbar |
Spool Option B | P | Plug |
Product Category | 1 | Standard Part |
Primer | 0 | N/A |
Ex Application | 0 | N/A |
Certification | CS | ISO13849 Compliant |
Spool Data | 0 | N/A |
Marking | 0 | N/A |
Product type | SVS_SPOL | Spool |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |