Product specifications
Characteristic | Value | Description |
|---|---|---|
| Spool Interface | 0K | PVSKS32 |
| Spool Option A | C | Tensionbar-PVML-Pull |
| Spool Option B | P | Plug |
| Product Category | 4 | Cust. Specific |
| Primer | Q | Passivation - Transparent |
| Ex Application | A | Ex h I/II |
| Certification | CS | ISO13849 Compliant |
| Activation Method | E | Electrical |
| Function in Neutral Position | P | Open-Blocked (Open) |
| HPCO Config | PO | Partial HPCO OC |
| HPCO Flow | A0 | 100 |
| HPCO Spool Characteristic | F | ON/OFF |
| Manual Override Direction | 1 | Pull |
| Marking | 0 | N/A |
| P2 Spool Characteristic | 0 | N/A |
| Product Type | SVS_PSKS | PVSK Spool |
| Pump Configuration | O | Open Center/Fixed Displaceme |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |