Product specifications
Characteristic | Value | Description |
|---|---|---|
| Spool Interface | 0P | Priority Compensator32 |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | B | Ex h db I |
| Certification | 00 | N/A |
| CF Pressure Margin | 7 | 7 |
| Dynamic orifice | 9 | 0.9 |
| Dynamic Orifice | 9 | 0.9 |
| LS Orifice | C | 1.2 |
| LS Orifice | C | 1.2 |
| LS Port Placement | N/A | |
| LS Port Size | S5 | #6 - 9/16-18 UNF |
| Marking | 0 | N/A |
| Port Connection Type | S | SAE [ISO 11926-1] |
| Product Type | SVS_PSPS | Priority Module Compe |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |