Work modules-product-category

Work modules

A proportional valve basic (PVB) module, also known as a work section, is the interface between a proportional valve group and a work function such as a cylinder or motor. Each PVB has built-in work-section control functionality, and we have products to accommodate a wide range of flows from simple non-compensated to load-independent, meter-in compensated.

Features and benefits 

  • Threaded or flange ports as standard
  • Integrated load drop check valve preventing flow back in event of pump pressure loss (optional)
  • Integrated compensator for load independent flow in case of varying loads (optional)
  • PVLP shock and anti-cavitation valve (optional)
  • Local LS load sense relief valve (optional)
  • Zero leakage modules (optional)
  • Meter-in/out for propulsion of small vehicles (optional)

Specifications

Variant/family

PVG16

PVG32

PVG48

PVG100

PVG128

PVG256

Rated work port flow

l/min (US gal/min) @350 bar [5,076 psi]

65 [17.2]
125 [33]
180 [47.5]
240 [63.4]
320 [84.5]
500 [132.1]