Danfoss logo
Directional mobile valve (DMV)-product-category

Directional mobile valve (DMV)

The DMV directional control valve is a sectional valve based on the proven Vickers by Danfoss KDG4V-3 high-performance valve design. It has direct-acting electric solenoid control for spool position and a closed-center, parallel, or series circuit that can also function as an open-center circuit by using unloading inlet options. The versatile, modular design allows the DMV to be custom configured from a variety of modules to control velocity, direction, and acceleration or deceleration in mobile applications.

Features and benefits 

  • Provides load sense and PO check capability for closed- and open-circuit solutions  
  • Fully encapsulated solenoid coils—impervious to common industrial fluids 
  • Coils can be removed and replaced quickly and easily  
  • Various voltage control and connection options available 
  • IP65/67/69K coils ratings, dependent upon connection 
  • ON/OFF soft shift feature available to provide smoother control of actuator acceleration and deceleration than possible with conventional solenoid valves 

Applications 

  • Aerial work platforms  
  • Mini excavators  
  • Lawn tractors  
  • Backhoes  
  • Telehandlers  
  • Material handling equipment 

Specifications  

Maximum sections:

  • 6 in continuous stack 
  • 12 using mid-inlet with stack on both sides 

Actuation options:

  • On/off solenoid: 12, 24 VDC 
  • Proportional solenoid: 12, 24 VDC
  • Soft shift 

Ambient temperature range: -30°C to 70°C [-22°F to 158°F]

Maximum oil temperature: 105°C [221°F]

Maximum pressures:

  • Inlet: 250 bar [3,625 psi] 
  • Service port: 300 bar [4,350 psi] 
  • Tank port: 25 bar [362 psi] 

Maximum flows:

  • 40 l/min [10 US gpm] rated @ 10 bar [145 psi]
  • 60 l/min [15 US gpm] dependent on margin

For more information, see DMV Technical Information.