Product specifications
Characteristic | Value | Description |
---|---|---|
A Side Interface | 06 | EVHC |
B Side Interface | 07 | EVM |
Bottom Interface | 0 | N/A |
Certification | 00 | N/A |
Compensation Type | 0 | Non-compensated |
Continous System Pressure | J | 280 |
Dynamic Response (Damping) | F | Fixed Orifice LS |
Ex Application | 0 | N/A |
LS Port Placement | 0 | N/A |
LS Port Size | 00 | N/A |
LS Relief A | 0 | N/A |
LS Relief B | 0 | N/A |
LS-return or Ly-return | 1 | Yes |
LY (LS Return) Facility | 1 | Yes |
Left Interface | R | ECO80-Oring |
Marking | 0 | N/A |
Marking | 0 | N/A |
Maximum System Pressure Peaks | N | 420 |
Meter Out A | 0 | N/A |
Meter Out B | 0 | N/A |
Module Type | M | Mid Module |
Neutral Pressure Bleed-Off | 0 | N/A |
P Gallery | 0 | Through |
PO Check A | 0 | N/A |
PO Check B | 0 | N/A |
PVB Check Valve | 1 | Yes |
Port Connection Type | S | SAE [ISO 11926-1] |
Port Size | S7 | #10 - 7/8-14 UNF |
Primer | 0 | N/A |
Product Category | 1 | Standard Part |
Product Type | N/A | |
Rated Flow | 8 | 80 |
Right Interface | Q | ECO80-Flat |
Shock Valve Facility A | 1 | 1 x PVLP63 Cavity |
Shock Valve Facility B | 1 | 1 x PVLP63 Cavity |
Spool Interface | 0E | ECO80LS 5 mm |
T0 Facility | 0 | N/A |
Tank Plugged | 0 | N/A |
Tank Port Placement | 0 | N/A |
Tank Port Size | 00 | N/A |
Thermo/chock | 0 | N/A |
Tie Rod Length | 040 | 40 |
Tie Rod Type Left | S | Through Hole |
Tie Rod Type Right | S | Through Hole |
Top Interface | T | Threaded Ports |
Valve Family | E | ECO80LS |
Width | 40 | 40 |
Work Module Type | J | EVB80LS |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |