DG4V-3M/5M solenoid operated directional control valves
DG4V-3M/5M solenoid-operated directional control valves are well suited for directing and stopping flow at any point in a hydraulic system. Available with a wide range of coil connectors, voltages, and power options, these valves enable you to select the best-value package for your application.
Features and benefits
- Efficient control of greater hydraulic powers without increasing solenoid power consumption
- Installed cost and space savings from higher power/weight-and-size ratios
- Installation flexibility resulting from choice of numerous combinations of solenoid connectors and locations
- Viton seals standard for multi-fluid capability; nitrile seals available as option
- Higher sustained machine productivity and higher uptime because of proven fatigue life and endurance; tested over 20 million cycles
- Solenoid coils can be changed quickly and easily without leakage from hydraulic system
- Compact, cost-effective system design when used with Danfoss® SystemStak™ valves and subplates
Applications
- Aerial work platforms
- Lawn tractors
- Material handling equipment
- Agricultural machinery
- Forestry equipment
Specifications
Model | Max. pressure bar [psi] | Max. flow l/min [US gal/min] | Power range kW [hp] |
DG4V-3M | 350 [5,075] | 80 [22] | 3.36 [4.5] |
DG4V-5M | 315 [4,600] | 120 [32] | 4.85 [6.5] |