Product specifications
Characteristic | Value | Description |
|---|---|---|
| A Port flow LPM | 100.00 | |
| A Port flow USGPM | 26.40 | |
| Actuation type | SOLENOID CONTROLLED | Solenoid controlled |
| B Port flow LPM | 100.00 | |
| B Port flow USGPM | 26.40 | |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Build orientation | SOLENOID AT B PORT END | Solenoid at B port end |
| Coil voltage | 24 VOLT DC | 24 Volt DC |
| Command input | +/-10VCOMMAND +/- 10VFEEDBACK | +/-10V Command +/- 10V feedback |
| Communication protocol | PROFINET | ProfiNet |
| Design series | 11 SERIES | 11 Series |
| Electrical connection | 7 PIN CONNECTOR WITH PLUG | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | YES | Yes |
| Fluid cleanliness | 17/15/12 MICRON | 17/15/12 micron |
| Fluid compatibility | ANTIWEAR HYDRAULIC OILS | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-05/NFPA D05/CETOP 5 | ISO4401-05/NFPA D05/CETOP 5/NG10 |
| Manual override | NONE | None |
| Maximum pressure BAR | 350 | |
| Maximum pressure PSI | 5000 | |
| Model Code 1 | KBS30501NS11EPNDCWVSCNS00411 | |
| On board electronics | YES | Yes |
| Performance | SERVO | Servo |
| ProFX compatible | YES | Yes |
| Reducer module | NO | No |
| Reverse flow check | NO | No |
| Seal type | VITON | Viton |
| Special features | CW - CODESYS WHITE SPACE | CW - CODESYS white space |
| Stage | SINGLE STAGE | Single stage |
| Symmetric flow | YES | Yes |
| Tank port rating BAR | 250 | |
| Tank port rating PSI | 3600 | |
| Valve mount type | SUBPLATE | Subplate |
| Valve type | AXISPRO LEVEL 3 | AxisPro level 3 |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -4 | |
| Working temp min F | -20 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |