Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 90.00 |
| A Port flow USGPM | 23.80 |
| Actuation type | Solenoid controlled pilot operated |
| B Port flow LPM | 60.00 |
| B Port flow USGPM | 15.90 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid at B port end |
| Coil voltage | 24 Volt DC |
| Command input | +/-10V Command +/- 10V feedback |
| Communication protocol | ProfiNet |
| Design Series | 11 Series |
| Electrical connection | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | Yes |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 |
| Manual override | None |
| Maximum pressure BAR | 315 |
| Maximum pressure PSI | 4500 |
| Model Code 1 | KBH20504NSTXT11EPNNSDNSVSCNS0 |
| Model Code 2 | 0411 |
| On board electronics | Yes |
| Performance | Servo |
| Pilot drain | Internal |
| Pilot supply | Internal |
| ProFX compatible | Yes |
| Reducer module | Yes |
| Reverse flow check | No |
| Seal type | Viton |
| Special features | None |
| Spool Type | All ports blocked, asymmetric |
| Stage | Two stage |
| Symmetric flow | No |
| Tank port rating BAR | 50 |
| Tank port rating PSI | 700 |
| Valve Mount Type | Subplate |
| Valve type | AxisPro level 2 |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |