Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 12.00 |
| A Port flow USGPM | 3.20 |
| Actuation type | Solenoid controlled |
| B Port flow LPM | 12.00 |
| B Port flow USGPM | 3.20 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid at B port end |
| Coil voltage | 24 Volt DC |
| Command input | +/-10V Command +/- 10V feedback |
| Communication protocol | Ethernet/IP |
| Design Series | 11 Series |
| Electrical connection | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | Yes |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | None |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | KBS30303NS11EETANSVSCNS00411 |
| On board electronics | Yes |
| Performance | Servo |
| ProFX compatible | Yes |
| Reducer module | No |
| Reverse flow check | No |
| Seal type | Viton |
| Special features | None |
| Spool Type | At Failsafe -all ports blocked |
| Stage | Single stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 250 |
| Tank port rating PSI | 3600 |
| Valve mount type | Subplate |
| Valve type | AxisPro level 3 |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |