Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation | 4 | Solenoid operated single stage |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating & Overrides | H | 24 VDC Amplifier supply, water-resistant overrides |
| Command Signal | 5 | +/- 20mA Current |
| Configuration level | D1 | Directional level - 1 |
| Design Series | 01 | Design series -01 |
| Digital Comm. Interface | NS | Not selected |
| Electrical Connections | E07 | 7 -PIN connector with plug, no enable |
| EN Series | 00000 | Omit for standard |
| External Sensor | N | NONE |
| ISO Interface | 03 | ISO 4401 size-03 |
| Model | IPV | Industrial proportional valves |
| Model Code 1 | KBSD140300092L01U15N52E07NSN01 | |
| Model Code 2 | H0010000000 | |
| Monitor Output | 2 | 4-20mA Current feedback signal |
| Pilot Supply & Drain Option | N | None_ |
| Software Version | 001 | Software version -001 |
| Spool Type | 00092L01U15 | 2-gain Symmetric – 1.5LPM @ 60% -15LPM @100% - At Failsafe -all portsbllocked. |
| Valve Type | KBS | Proportional valve with integrated amplifier and electronic feedback |
