Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation | 5 | Solenoid controlled & pilot operated two stage |
| Coil Rating & Overrides | H | 24 VDC Amplifier supply, water-resistant overrides |
| Command Signal | 1 | +/- 10V Voltage |
| Configuration level | D1 | Directional level - 1 |
| Design Series | 01 | Design series -01 |
| Digital Comm. Interface | PN | PROFINET with 004 software only interface |
| Electrical Connections | E07 | 7 -PIN connector with plug, no enable |
| EN Series | 00000 | Omit for standard |
| External Sensor | N | NONE |
| ISO Interface | 07 | ISO 4401 size-07 |
| Model | IPV | Industrial proportional valves |
| Monitor Output | 1 | ±10V Voltage feedback signal |
| Pilot Supply & Drain Option | A | Internal pilot with reducer, internal drain |
| Software Version | 001 | Software version -001 |
| Spool Type | 000002C230N | Symmetric -230LPM All ports blocked at null. |
| Valve Type | KBH | Proportional valve integral electronic feedback from pilot and main stage |