Product specifications
Characteristic | Value |
|---|---|
| Actuation | Solenoid operated single stage |
| Coil Rating & Overrides | 24 VDC Amplifier supply, water-resistant overrides |
| Command Signal | +/- 10V Voltage |
| Configuration level | Directional level - 1 |
| Design Series | Design series -01 |
| Digital Comm. Interface | CANOPEN |
| Electrical Connections | 7 -PIN connector with plug, PIN “C” enable |
| EN Series | Omit for standard |
| External Sensor | NONE |
| ISO Interface | ISO 4401 size-03 |
| Model | Industrial proportional valves |
| Monitor Output | ±10V Voltage feedback signal |
| Pilot Supply & Drain Option | None_ |
| Software Version | Software version -001 |
| Spool Type | 24LPM A; 12LPM B; P blocked, A,B,T connected |
| Valve Type | Proportional valve with integrated amplifier and electronic feedback |