Product specifications
Characteristic | Value |
|---|---|
| Actuation | Solenoid operated single stage |
| Coil Rating & Overrides | 24 VDC Amplifier supply, water-resistant overrides |
| Command Signal | 4-20mA Current |
| Configuration level | Directional level - 1 |
| Design Series | Design series -01 |
| Digital Comm. Interface | PROFINET with 004 software only interface |
| Electrical Connections | 7 -PIN connector with plug, no enable |
| EN Series | Corrossion resistance 720 Hours |
| External Sensor | NONE |
| Helper Product View (Switch) | SGLB |
| ISO Interface | ISO 4401 size-05 |
| Model | Industrial proportional valves |
| Monitor Output | 4-20mA Current feedback signal |
| Pilot Supply & Drain Option | None_ |
| Software Version | Software version -001 |
| Spool Type | Symmetric -100LPM - at failsafe -all ports blocked |
| Valve Type | Proportional valve with integrated amplifier and electronic feedback |