
KBS1-03-03-NS-11-E-NS-00 2-10, KBS10303NS11ENS00210
852AN00005B
Model code: KBS10303NS11ENS00210
Recommended replacement: 84011900
852AN00005B
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KBS10303NS11ENS00210 |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 9.320 |
| Product length mm | 236.728 |
| Product width in | 1.810 |
| Product width mm | 45.974 |