Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
AxisPro proportional valves
852AN00013B
KBS3-03-01-NS-11-E-CO-A- NS-VSC-NS-00210
852AN00013B
Where to buy
Export PDF
Tools
Add to comparison
852AN00013B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
5.000
Product height mm
127.000
Product length in
9.810
Product length mm
249.174
Product width in
1.810
Product width mm
45.974