Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KBS20506NS11ECOANSVSCNS00210 |
| Product height in | 5.700 |
| Product height mm | 144.780 |
| Product length in | 11.000 |
| Product length mm | 279.400 |
| Product width in | 2.740 |
| Product width mm | 69.596 |
