Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KBS20309NS11ECODNSVSCNS0021 |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 9.820 |
| Product length mm | 249.428 |
| Product width in | 1.810 |
| Product width mm | 45.974 |
