
KBS1-05-02-NS-22-H-NS-00 2-10, KBS10502NS22HNS00210
852AN00039B
Model code: KBS10502NS22HNS00210
Recommended replacement: 852AN00039C
852AN00039B
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KBS10502NS22HNS00210 |
| Product height in | 5.700 |
| Product height mm | 144.780 |
| Product length in | 10.490 |
| Product length mm | 266.446 |
| Product width in | 2.740 |
| Product width mm | 69.596 |