Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design code | 11 SERIES | 11 Series |
| Model Code 1 | PCG5V8AD1EMUC611 | |
| Product height in | 5.510 | |
| Product height mm | 139.954 | |
| Product length in | 7.300 | |
| Product length mm | 185.420 | |
| Product width in | 4.020 | |
| Product width mm | 102.108 |
