Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 11 Series |
| Model Code 1 | PCG5V8A1EMUC611 |
| Product height in | 5.510 |
| Product height mm | 139.954 |
| Product length in | 7.300 |
| Product length mm | 185.420 |
| Product width in | 4.020 |
| Product width mm | 102.108 |
