Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 11 Series |
| Model Code 1 | F3PCG5V8AEMUH711 |
| Product height in | 8.000 |
| Product height mm | 203.200 |
| Product length in | 7.500 |
| Product length mm | 190.500 |
| Product width in | 4.500 |
| Product width mm | 114.300 |
