Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Check Valve |
| Installation type | Screw-in Cartridge |
| Model Code 1 | C2830 |
| Operation | Direct acting |
| Pilot piston seal | No |
| Recommended filtration level | 18/13 |
| Seal type | Buna-N |