Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design code | 11 SERIES | 11 Series |
| Model Code 1 | DS8P1063011 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 4.090 | |
| Product length mm | 103.886 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 |
