F3 C5G 805, F3C5G805
419233
Model code: F3C5G805
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | F3C5G805 |
| Product height in | 2.600 |
| Product height mm | 66.040 |
| Product length in | 2.560 |
| Product length mm | 65.024 |
| Product width in | 3.060 |
| Product width mm | 77.724 |