C2 815UB S17, C2815UBS17
460916
Model code: C2815UBS17
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | C2815UBS17 |
| Product height in | 3.880 |
| Product height mm | 98.552 |
| Product length in | 3.130 |
| Product length mm | 79.502 |
| Product width in | 2.750 |
| Product width mm | 69.850 |