Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 20 Design |
| Model Code 1 | 4CT10F20UB |
| Product height in | 7.630 |
| Product height mm | 193.802 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product width in | 3.900 |
| Product width mm | 99.060 |