C2 830UB S3, C2830UBS3
466715
Model code: C2830UBS3
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | C2830UBS3 |
| Product height in | 5.430 |
| Product height mm | 137.922 |
| Product length in | 4.280 |
| Product length mm | 108.712 |
| Product width in | 3.270 |
| Product width mm | 83.058 |