PCGV 6A 10, PCGV6A10
615036
Model code: PCGV6A10
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | PCGV6A10 |
| Product height in | 2.700 |
| Product height mm | 68.580 |
| Product length in | 4.700 |
| Product length mm | 119.380 |
| Product width in | 3.500 |
| Product width mm | 88.900 |