Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Code | 10 Design |
| Model Code 1 | PCGV8FD110 |
| Product height in | 2.800 |
| Product height mm | 71.120 |
| Product length in | 6.500 |
| Product length mm | 165.100 |
| Product width in | 4.100 |
| Product width mm | 104.140 |
