4CT 06 F 21, 4CT06F21
675051
Model code: 4CT06F21
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Design code | 21 Series |
| Model Code 1 | 4CT06F21 |
| Product height in | 6.750 |
| Product height mm | 171.450 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product width in | 2.980 |
| Product width mm | 75.692 |