Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 11 Series |
| Model Code 1 | PCG5V8AD1EMUH711 |
| Product height in | 5.400 |
| Product height mm | 137.160 |
| Product length in | 8.420 |
| Product length mm | 213.868 |
| Product width in | 3.460 |
| Product width mm | 87.884 |
