Directional control on/off valves-product-category

Directional control on/off valves

Vickers by Danfoss directional control (DG) valves can be actuated mechanically, by lever, or by solenoid, hydraulic, or pneumatic pilot. They feature three- or four-way directional control and are easily mountable on industry-standard surfaces. These time-tested valves can reliably handle flows up to 1,100 l/min [290 US gal/min] and pressures as high as 350 bar [5,000 psi].

Features and benefits

  • Thousands of models available to suit all applications 
  • Actuated by solenoid, hydraulic or pneumatic pilot; by lever; or mechanically 
  • Three- or four-way directional control 
  • Easily mountable on industry-standard surfaces. 
  • Various electrical connections, and both AC and DC voltage
  • Spool monitoring switch options
  • ATEX, UL, and CSA approved explosion proof options

Applications

  • Die casting, foundry, and primary metals
  • Machine tooling
  • Marine/offshore
  • Plastics
  • Pulp, paper, and wood processing
  • Test equipment and simulation
  • Turbine control (wind, steam, water)

Specifications

ModelMax. pressure bar [psi]Max. flow l/min [US gal/min]Power range kW [hp]
DG4V3350 [5,000]80 [22]3.36 [4.5]
DG4V5315 [4,600]120 [32]4.85 [6.5]
DG5V5350 [5,000]160 [42]6.5 [8.7]
DG5V7350 [5,000]350 [92]14 [19]
DG5V8350 [5,000]700 [185]28 [37]
DG5V10350 [5,000]1,100 [290]44 [59]